Flansch GFL 411-m (07241101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flange

GFL 411-m

Productnumber: 07241101 | Dimensions: 395 x 119 x 15 mm

Flange with metric knockouts, 2 x flange connectors (GFV)

Pre-stamped for cable insertion: 1x M40/M32, 16x M25/M20

electrical characteristics

Type of protection IP65
UL Type Rating 3R

Colours

Accessory colour light grey

Dimensions

Width 395 mm
Length 119 mm
Height 15 mm

Material characteristics

UV-resistant yes
Industry quality yes

Ambient conditions

Installation location protected outdoor areas

Material

Accessory material Polycarbonate, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (37 KB)
Dimensional drawing dxf (207 KB)
Dimensional drawing dwg (50 KB)
Dimensional drawing jpg (637 KB)

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Ventilation element set BEL Air M40

  • Dimensions : 150 x 220 x 10 mm
  • Productnumber: 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Flange GFL 211-m

  • Dimensions : 175 x 119 x 15 mm
  • Productnumber: 07221101

Pre-stamped for cable insertion: 3x M32/25, 3x M20

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 221-m

  • Dimensions : 175 x 119 x 15 mm
  • Productnumber: 07222101

Pre-stamped for cable insertion: 1x M50/M40, 4x M25/M20

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 231-m

  • Dimensions : 175 x 119 x 15 mm
  • Productnumber: 07223101

Pre-stamped for cable insertion: 2x M50

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 321-m

  • Dimensions : 275 x 119 x 15 mm
  • Productnumber: 07232101

Pre-stamped for cable insertion: 3x M50/M40, 4x M16

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 331-m

  • Dimensions : 275 x 119 x 15 mm
  • Productnumber: 07233101

Pre-stamped for cable insertion: 17x M20/M16

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 341-m

  • Dimensions : 275 x 119 x 15 mm
  • Productnumber: 07234101

Pre-stamped for cable insertion: 1x M50/M40, 2x M32/M25, 4x M25/M20

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 351-m

  • Dimensions : 275 x 119 x 15 mm
  • Productnumber: 07235101

Pre-stamped for cable insertion: 12x M25/M20

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 361-m

  • Dimensions : 275 x 119 x 15 mm
  • Productnumber: 07236101

Pre-stamped for cable insertion: 4x M40/M32, 3x M20

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 371-m

  • Dimensions : 275 x 119 x 15 mm
  • Productnumber: 07237401

Pre-stamped for cable insertion: 5x M40/M32/M25

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 381-m

  • Dimensions : 275 x 119 x 15 mm
  • Productnumber: 07238401

Pre-stamped for cable insertion: 3x M63/M50/M40

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Flange GFL 421-m

  • Dimensions : 395 x 119 x 15 mm
  • Productnumber: 07242101

Knockouts for cable insertions: 1x M50/M40, 2x M40/M32, 8x M25/M20

 

Flange with metric knockouts, 2 x flange connectors (GFV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist