Flanschteiler GFT (07290001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flange distributor

GFT

Productnumber: 07290001 | Dimensions: 50 x 100 x 100 mm

Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures

electrical characteristics

Type of protection IP44

Dimensions

Width 50 mm
Length 100 mm
Height 100 mm

Material characteristics

UV-resistant no
Industry quality yes

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Tender text

Similar products

Flange distributor GFK

  • Dimensions : 120 x 80 x 30 mm
  • Productnumber: 07295001

Flange clamp, Set = 10 pcs., for flange splitter GFT

 

Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist