Zubehör Leistungsschalter GHL 015 (07701501) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Circuit breaker accessories

GHL 015

Productnumber: 07701501 | Dimensions: 110 x 140 x 60 mm

Auxiliary switch, for power switch‎

Low voltage trigger, for power switch‎, 220 - 240V AC, 220 - 250V DC, GLE 440, GLE 463

Dimensions

Width 110 mm
Length 140 mm
Height 60 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Circuit breaker accessories GHL 017

  • Dimensions : 105 x 150 x 95 mm
  • Productnumber: 07701701

Time delay for low-voltage trigger, for power switch‎, Delay which can...

 

Auxiliary switch, for power switch‎

 

Circuit breaker accessories GHL 018

  • Dimensions : 110 x 140 x 60 mm
  • Productnumber: 07711801

Auxiliary contactor/signalling (changer), for power switch‎

 

Auxiliary switch, for power switch‎

 

Circuit breaker accessories GHL 016

  • Dimensions : 110 x 140 x 60 mm
  • Productnumber: 07711601

Low voltage trigger, 220 - 250V DC, for power switch‎, 220 - 240V AC,...

 

Auxiliary switch, for power switch‎

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist