Phase partition walls, for power switch, Set = 4 pcs.
for power switch, GLE 416, GLE 425
Circuit breaker accessories
Productnumber: 07710501 | Dimensions: 150 x 180 x 25 mm
Phase partition walls, for power switch, Set = 4 pcs.
for power switch, GLE 416, GLE 425
Width | 150 mm |
---|---|
Length | 180 mm |
Height | 25 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.