Kabeleinführung GKE 1 (07300101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable entry

GKE 1

Productnumber: 07300101 | Dimensions: 110 x 120 x 35 mm

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

For replacement requirement: Rubber cable infeed

electrical characteristics

Type of protection IP43

Colours

Accessory colour deep black

Dimensions

Width 110 mm
Length 120 mm
Height 35 mm

Material characteristics

UV-resistant no
Industry quality no

Ambient conditions

Installation location unprotected outdoor areas

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Tender text

Similar products

Cable entry GKE 32

  • Dimensions : 295 x 140 x 95 mm
  • Productnumber: 07303201

Side of enclosure 320 mm, for 2 x 75 mm Ø cables

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Cable entry GKE 43

  • Dimensions : 396 x 122 x 35 mm
  • Productnumber: 07304301

Side of enclosure 440 mm, for 3 x 75 mm Ø cables

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist