Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)
Side of enclosure 440 mm, for 3 x 75 mm Ø cables
Cable entry
Productnumber: 07304301 | Dimensions: 396 x 122 x 35 mm
Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)
Side of enclosure 440 mm, for 3 x 75 mm Ø cables
Type of protection | IP43 |
---|
Accessory colour | deep black |
---|
Width | 396 mm |
---|---|
Length | 122 mm |
Height | 35 mm |
UV-resistant | no |
---|---|
Industry quality | no |
Installation location | unprotected outdoor areas |
---|
Accessory material | Rubber |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.