Zubehör Leistungsschalter GKL 400 AL (07740001) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Circuit breaker accessories

GKL 400 AL

Productnumber: 07740001 | Dimensions: 170 x 230 x 30 mm

Terminals, for power switch‎, Set = 3 pcs.

Cage-type terminal 1x (70 - 185 mm²), rigid, for CU / AL cables, for power switch GLE 440

Dimensions

Width 170 mm
Length 230 mm
Height 30 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Circuit breaker accessories GKL 250

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07725501

Connection extension for busbars and cable lugs, Screw connection M10,...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Circuit breaker accessories GKL 250 CU

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07725101

Cage-type terminal 1x (6-185 mm²) solid, 1x (6-150 mm²) flexible, for...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Cage terminal 1x (90-185 mm²), rigid, for CU / AL cables, for power...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Cage-type terminal 1x (16-300 mm²) solid, 1x (16-240 mm²) flexible,...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Circuit breaker accessories GKL 630

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07763501

Connection extension for busbars and cable lugs, Screw connection M12,...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Cage-type terminal 2 x 95 - 240 mm², for CU / AL cables, for circuit...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist