Kabel/Zug GKZ 321 (07332101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable/Strain

GKZ 321

Productnumber: 07332101 | Dimensions: 277 x 42 x 122 mm

Cable entry for cables up to Ø 75 mm, with strain relief for 1 cable, 2 x flange connectors (GFV)

320 mm, for 2 wires

electrical characteristics

Type of protection IP43

Colours

Accessory colour deep black

Dimensions

Width 277 mm
Length 42 mm
Height 122 mm

Material characteristics

UV-resistant no
Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (2 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Tender text

Similar products

Cable/Strain GKZ 431

  • Dimensions : 397 x 42 x 122 mm
  • Productnumber: 07343101

440 mm, for 3 wires

 

Cable entry for cables up to Ø 75 mm, with strain relief for 1 cable, 2 x flange connectors (GFV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist