Messplatte GME 2 (07106201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Measuring plate

GME 2

Productnumber: 07106201 | Dimensions: 300 x 300 x 6 mm

Measuring plate, Insulating material, for installation of measuring instruments in the enclosure, Material thickness: 6 mm

4 x 72 x 72 mm and voltmeter switch

Dimensions

Width 300 mm
Length 300 mm
Height 6 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (54 KB)
Dimensional drawing dwg (64 KB)
Dimensional drawing dxf (259 KB)
Dimensional drawing jpg (641 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist