Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Mounting plate
GMI 4
Productnumber: 07101401 | Dimensions: 260 x 580 x 5 mm
Mounting plate
Productnumber: 07101401 | Dimensions: 260 x 580 x 5 mm
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Width | 260 mm |
---|---|
Length | 580 mm |
Height | 5 mm |
Industry quality | no |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.