Montageplatte GMS 5 (07100501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

GMS 5

Productnumber: 07100501 | Dimensions: 380 x 580 x 2 mm

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

Dimensions

Width 380 mm
Length 580 mm
Height 2 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (35 KB)
Dimensional drawing dwg (58 KB)
Dimensional drawing dxf (240 KB)
Dimensional drawing jpg (491 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Mounting plate GMS 1

  • Dimensions : 160 x 260 x 2 mm
  • Productnumber: 07100101

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate GMS 2

  • Dimensions : 260 x 260 x 2 mm
  • Productnumber: 07100201

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate GMS 3

  • Dimensions : 260 x 380 x 2 mm
  • Productnumber: 07100301

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Mounting plate GMS 4

  • Dimensions : 260 x 580 x 2 mm
  • Productnumber: 07100401

 

Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit 

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist