for mounting plate
N terminal NH 3 for mounting plate, Connection screw M12
PEN terminal
Productnumber: 07603201 | Dimensions: 37 x 198 x 46 mm
for mounting plate
N terminal NH 3 for mounting plate, Connection screw M12
Rated operating voltage AC | 690 V |
---|---|
Rated operating voltage DC | 440 V |
Rated current | 630 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 2 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Width | 37 mm |
---|---|
Length | 198 mm |
Height | 46 mm |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
---|---|
Industry quality | no |
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.