Normschiene GNS 002 (07400201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

GNS 002

Productnumber: 07400201 | Dimensions: 170 x 35 x 15 mm

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

Dimensions

Width 170 mm
Length 35 mm
Height 15 mm

Material characteristics

Industry quality no

Material

Accessory material Steel

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (355 KB)
Dimensional drawing jpg (533 KB)
Dimensional drawing pdf (43 KB)
Dimensional drawing dwg (89 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard rail GNS 003

  • Dimensions : 270 x 35 x 15 mm
  • Productnumber: 07400301

 

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

 

Standard rail GNS 004

  • Dimensions : 390 x 35 x 15 mm
  • Productnumber: 07400401

 

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

 

Standard rail GNS 006

  • Dimensions : 590 x 35 x 15 mm
  • Productnumber: 07400601

 

DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist