DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
Standard rail
GNS 003
Productnumber: 07400301 | Dimensions: 270 x 35 x 15 mm
Standard rail
Productnumber: 07400301 | Dimensions: 270 x 35 x 15 mm
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
Width | 270 mm |
---|---|
Length | 35 mm |
Height | 15 mm |
Industry quality | no |
---|
Accessory material | Steel |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.