Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
with standard rail
Universal mounting support
Productnumber: 07443501 | Dimensions: 380 x 35 x 50 mm
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
with standard rail
Width | 380 mm |
---|---|
Length | 35 mm |
Height | 50 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.