DIAZED®-Reitersicherungsgeh. GSD 233-630 (05023386) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

DIAZED® fuse enclosure

GSD 233-630

Productnumber: 05023386 | Dimensions: 320 x 320 x 179 mm

DIAZED® fuse enclosure - Industrial Quality -, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 4 - 35 mm², N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm², 3 x enclosure connectors (GGV)

on busbar system 630 A, with transparent cover

electrical characteristics

Rated operating voltage AC 500 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 630 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Plastic
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (237 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Circuit diagram pdf (40 KB)
Circuit diagram jpg (603 KB)
Dimensional drawing dxf (607 KB)
Dimensional drawing dwg (421 KB)

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (166 KB)
CE Declaration DE/EN/FR pdf (136 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Tender text

Similar products

DIAZED® fuse enclosure GSD 233-250

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 05023301

on busbar system 250 A, with transparent cover

 

DIAZED® fuse enclosure - Industrial Quality -, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread,...

 

DIAZED® fuse enclosure GSD 233-KT-250

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 05123301

on busbar system 250 A, with transparent hinged door

 

DIAZED® fuse enclosure - Industrial Quality -, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread,...

 

DIAZED® fuse enclosure GSD 233-400

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 05023384

on busbar system 400 A, with transparent cover

 

DIAZED® fuse enclosure - Industrial Quality -, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist