Steckdosenflansch GSF 380 (07238001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Socket flange

GSF 380

Productnumber: 07238001 | Dimensions: 320 x 179 x 3 mm

Socket flange - Industrial Quality - assembly kit incl. fixing material and sockets, 2 x flange connectors (GFV)

Built-in devices

CEE plug socket outlet (on side) 16A, 400V 2

electrical characteristics

Protection class II
Type of protection IP44
UL Type Rating not specified

Dimensions

Width 320 mm
Length 179 mm
Height 3 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Plastic
Cover material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (248 KB)
Dimensional drawing dwg (504 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dxf (2 MB)

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

Socket flange GSF 381

  • Dimensions : 320 x 179 x 3 mm
  • Productnumber: 07238101

 

Socket flange - Industrial Quality - assembly kit incl. fixing material and sockets, 2 x flange...

 

Socket flange GSF 382

  • Dimensions : 320 x 179 x 3 mm
  • Productnumber: 07238201

 

Socket flange - Industrial Quality - assembly kit incl. fixing material and sockets, 2 x flange...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist