Sammelschienengehäuse GSi 123-NPE (04012301) Busbar empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Busbar enclosures

GSi 123-NPE

Productnumber: 04012301 | Dimensions: 220 x 320 x 179 mm

Busbar housing - Industrial Quality -, 2 poles, 250 A, N: 12 x 10 mm, with copper rails, PE: 12 x 10 mm, with 14 busbar terminals 1.5 - 16 mm², with 2 busbar terminals 16 - 70 mm², 3 x enclosure connectors (GGV)

with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP65
with rail system yes
UL Type Rating 3R

Dimensions

Width 220 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Plastic

Download Data Sheet

Download Data Sheet

Accessories

Flange set GFS 11-m

  • Productnumber: 07251101

Flange kit consisting of flanges GFL 211, 221, 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist