Automatengehäuse GSi 2 VS KD-t (02035201) Empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Distribution board

GSi 2 VS KD-t

Productnumber: 02035201 | Dimensions: 320 x 320 x 254 mm

Module enclosure - Industrial Quality -, 1-row, standard version sealable, with busbar system, 5-pole 250A, Busbar power supply 70/35 mm² and adapter for installing a selective main switch, masking and labelling strips, 3 x enclosure connectors (GGV)

with transparent hinged cover

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP65
Number of modules 14

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 320 mm
Length 320 mm
Height 254 mm
Inner height 157 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (607 KB)
Dimensional drawing dwg (421 KB)
Dimensional drawing pdf (237 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (221 KB)
UKCA Declaration EN pdf (50 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist