Sammelschienengehäuse GSi 454-Q (04045401) Busbar empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Busbar enclosures

GSi 454-Q

Productnumber: 04045401 | Dimensions: 640 x 320 x 179 mm

Busbar housing - Industrial Quality -, 5-pole, 400 A, L1...L3: 20 x 10 mm, with copper rails, N: 20 x 10 mm, PE: 12 x 10 mm, without terminals, for individual fitting, 4 x enclosure connectors (GGV)

with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 400 A
with rail system yes
UL Type Rating 3R

Dimensions

Width 640 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (572 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (315 KB)
Dimensional drawing dxf (3 MB)

Certificate

CE Declaration DE/EN/FR pdf (220 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist