Busbar housing - Industrial Quality -, 5-pole, 630A, with copper rails, L1...L3: 30 x 10 mm, N: 25 x 10 mm, PE: 12 x 10 mm, without terminals, for individual fitting, 4 x enclosure connectors (GGV)
with transparent cover
Busbar enclosures
Productnumber: 04045601 | Dimensions: 640 x 320 x 179 mm
Busbar housing - Industrial Quality -, 5-pole, 630A, with copper rails, L1...L3: 30 x 10 mm, N: 25 x 10 mm, PE: 12 x 10 mm, without terminals, for individual fitting, 4 x enclosure connectors (GGV)
with transparent cover
Rated operating voltage AC | 690 V |
---|---|
Rated insulation voltage AC | 690 V |
Rated insulation voltage DC | 1000 V |
Protection class | II |
Type of protection | IP65 |
with rail system | yes |
UL Type Rating | 3R |
Width | 640 mm |
---|---|
Length | 320 mm |
Height | 179 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Type of fastening | Surface mounted |
---|---|
Impact strength | IK08 |
Cover screw torque | 2.5 Nm |
Stackable | yes |
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
Base unit material | Polycarbonate |
---|---|
Cover material | Polycarbonate |
Sealing material | Polyurethane |
Cover screw material | Polyamide, glass-fibre reinforced |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.