Sammelschienengehäuse GSi 553 Plus (04155301) Busbar empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

Busbar enclosures

GSi 553 Plus

Productnumber: 04155301 | Dimensions: 640 x 440 x 179 mm

Busbar housing with additional connection space - Industrial Quality -, Busbar system, 5-pole, without terminals, for individual fitting, with transparent cover, 4 x enclosure connectors (GGV)

with busbar system, 5-pole 250A, with copper rails, L1...L3: 12 x 10 mm, N: 12 x 10 mm, PE: 12 x 10 mm

electrical characteristics

Rated insulation voltage AC 690 V
Protection class II
Type of protection IP65
with rail system yes
UL Type Rating 3R

Dimensions

Width 640 mm
Length 440 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

new Busbar enclosures - GSi 554 Plus

Busbar enclosures GSi 554 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155401

with busbar system, 5-pole 400A, with copper rails, L1...L3: 20 x 10...

 

Busbar housing with additional connection space - Industrial Quality -, Busbar system, 5-pole,...

 

new Busbar enclosures - GSi 556 Plus

Busbar enclosures GSi 556 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155601

with busbar system, 5-pole 630A, with copper rails, L1...L3: 30 x 10...

 

Busbar housing with additional connection space - Industrial Quality -, Busbar system, 5-pole,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist