NEOZED®-Reitersicherungsgeh. GSN 225-250 (05522501) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

NEOZED® fuse enclosure

GSN 225-250

Productnumber: 05522501 | Dimensions: 320 x 320 x 179 mm

NEOZED® fuse enclosure - Industrial Quality -, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 4 - 35 mm², N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm², 3 x enclosure connectors (GGV)

on busbar system 250 A, with transparent cover

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (39 KB)
Circuit diagram jpg (622 KB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dxf (607 KB)
Dimensional drawing dwg (421 KB)
Dimensional drawing pdf (237 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (166 KB)
CE Declaration DE/EN/FR pdf (136 KB)
CE Declaration DE/EN/PL pdf (138 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Bar-mounting fuse SK 18

  • Productnumber: 07901901

Screw cap E18, Screw cap DO2/E18 thread for NEOZED elements

 

NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

Tender text

Similar products

NEOZED® fuse enclosure GSN 225-KT-250

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 05622501

on busbar system 250 A, with transparent hinged door

 

NEOZED® fuse enclosure - Industrial Quality -, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread,...

 

NEOZED® fuse enclosure GSN 225-400

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 05522584

on busbar system 400 A, with transparent cover

 

NEOZED® fuse enclosure - Industrial Quality -, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread,...

 

NEOZED® fuse enclosure GSN 225-630

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 05522586

on busbar system 630 A, with transparent cover

 

NEOZED® fuse enclosure - Industrial Quality -, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist