NEOZED®-Reitersicherungsgeh. GSN 5212-400 Plus (05551284) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

NEOZED® fuse enclosure

GSN 5212-400 Plus

Productnumber: 05551284 | Dimensions: 640 x 440 x 179 mm

NEOZED® fuse enclosure with additional connection space - Industrial Quality -, 12 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 16 - 70 mm², N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm², 4 x enclosure connectors (GGV)

on busbar system 400 A, with transparent cover

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 400 A
UL Type Rating 3R

Dimensions

Width 640 mm
Length 440 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (922 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (612 KB)
Dimensional drawing jpg (1 MB)
Circuit diagram pdf (41 KB)
Circuit diagram jpg (727 KB)

Certificate

UKCA Declaration EN pdf (166 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (136 KB)

Tender text

Similar products

This article is archived!

NEOZED® fuse enclosure GSN 5212-250 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 05551201

on busbar system 250 A, with transparent cover

 

NEOZED® fuse enclosure with additional connection space - Industrial Quality -, 12 x 3-pole D02...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist