NH fuse base enclosure GSS 4115-400 (04211501) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

NH protection switch disconnector enclosure

GSS 4115-400

Productnumber: 04211501 | Dimensions: 320 x 640 x 179 mm

NH fuse base enclosure - Industrial Quality -, 1 x NH 1 bus-mounting fuse base, Screw connection M10, Output on bottom, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)

on busbar system 400 A, with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 400 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Plastic
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram jpg (544 KB)
Dimensional drawing pdf (315 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (572 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Circuit diagram pdf (36 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Lug terminal KSK NH 1

  • Dimensions : 37 x 21 x 30 mm
  • Productnumber: 07672101

Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper...

 

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...

 

Prism terminal KPK NH 1

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07673101

For AL/CU conductor 1x (10-150), Alu conductor see technical annex,...

 

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

 

Tender text

Similar products

NH protection switch disconnector enclosure GSS 4116-250

  • Dimensions : 320 x 640 x 179 mm
  • Productnumber: 04211601

on busbar system 250 A, with transparent cover

 

NH fuse base enclosure - Industrial Quality -, 1 x NH 1 bus-mounting fuse base, Screw connection...

 

NH protection switch disconnector enclosure GSS 4115-630

  • Dimensions : 320 x 640 x 179 mm
  • Productnumber: 04211586

on busbar system 630 A, with transparent cover

 

NH fuse base enclosure - Industrial Quality -, 1 x NH 1 bus-mounting fuse base, Screw connection...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist