Kombi-Reitergehäuse GST 402 KN-400 (04640284) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Combined fuse enclosure

GST 402 KN-400

Productnumber: 04640284 | Dimensions: 640 x 320 x 179 mm

busbar enclosure - Industrial Quality -, equipped with 2 x NH 00 fuse switch disconnector enclosure, Shell connection 1.5 - 50 mm², Universal output, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Screw connection 1.5 - 25 mm², 5-pole busbar, with 5 busbar terminals for direct connection of a cable to the busbar system, additional N and PE terminal for each switch and fuse base, 4 x enclosure connectors (GGV)

busbar system 400 A, with transparent cover

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
Rated current 400 A
UL Type Rating 3R

Dimensions

Width 640 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (41 KB)
Circuit diagram jpg (685 KB)
Dimensional drawing pdf (315 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (572 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (136 KB)
CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (166 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Bar-mounting fuse SK 18

  • Productnumber: 07901901

Screw cap E18, Screw cap DO2/E18 thread for NEOZED elements

 

NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

Prism terminal KPK NH00

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07673001

For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set...

 

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

 

Tender text

Similar products

Combined fuse enclosure GST 402 KN-250

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 04640201

busbar system 250 A, with transparent cover

 

busbar enclosure - Industrial Quality -, equipped with 2 x NH 00 fuse switch disconnector enclosure,...

 

This article is archived!

Combined fuse enclosure GST 402 KN-630

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 04640286

on busbar system 630 A, with transparent cover

 

busbar enclosure - Industrial Quality -, equipped with 2 x NH 00 fuse switch disconnector enclosure,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist