NH-Reiterlasttrennergehäuse GST 4045-250 (04604501) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

NH fuse enclosure

GST 4045-250

Productnumber: 04604501 | Dimensions: 640 x 320 x 179 mm

busbar enclosure - Industrial Quality -, equipped with 4 x NH 00-fuse-switch-disconnector, clip terminal clamp 1.5 - 50 mm², Universal output, 5-pole busbar, with 5 busbar terminals for direct connection of a cable to the busbar system, aadditional N and PE terminal for each switch, 4 x enclosure connectors (GGV)

busbar system 250 A, with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 640 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (315 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (572 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Circuit diagram pdf (35 KB)
Circuit diagram jpg (584 KB)

Certificate

CE Declaration DE/EN/FR pdf (136 KB)
CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (166 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Prism terminal KPK NH00

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07673001

For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set...

 

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

 

Terminal screws KSR NH 00

  • Dimensions : 130 x 75 x 16 mm
  • Productnumber: 07675001

M8, Set=3 pieces

 

set of connection screws for NH-fuse-switch-disconnectors and NH-fuse-bases for connecting ring...

 

Tender text

Similar products

NH fuse enclosure GST 4045-400

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 04604584

busbar system 400 A, with transparent cover

 

busbar enclosure - Industrial Quality -, equipped with 4 x NH 00-fuse-switch-disconnector, clip...

 

NH fuse enclosure GST 4045-630

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 04604586

busbar system 630 A, with transparent cover

 

busbar enclosure - Industrial Quality -, equipped with 4 x NH 00-fuse-switch-disconnector, clip...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist