NH-Reiterlasttrennergehäuse GST 4115-630 (04611701) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

NH fuse enclosure

GST 4115-630

Productnumber: 04611701 | Dimensions: 640 x 640 x 254 mm

busbar enclosure - Industrial Quality -, equipped with 1 x NH 1 fuse switch disconnector enclosure, Screw connection M10, bottom side output, 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)

busbar system 630 A, with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP65
Rated current 630 A
UL Type Rating 3R

Dimensions

Width 640 mm
Length 640 mm
Height 254 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (166 KB)
CE Declaration DE/EN/FR pdf (136 KB)
CE Declaration DE/EN/PL pdf (138 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Prism terminal KPK NH 1

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07673101

For AL/CU conductor 1x (10-150), Alu conductor see technical annex,...

 

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

 

Frame clamp for NH1 isolator KRK NH 1

  • Dimensions : 18,1 x 28,5 x 40 mm
  • Productnumber: 07674101

for AL/CU conductor 1 x (10-70), See technical appendix for aluminium...

 

Frame clamps, for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for aluminium...

 

Lug terminal KSK NH 1

  • Dimensions : 37 x 21 x 30 mm
  • Productnumber: 07672101

Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper...

 

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...

 

Tender text

Similar products

NH fuse enclosure GST 4116-250

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 04611601

busbar system 250 A, with transparent cover

 

busbar enclosure - Industrial Quality -, equipped with 1 x NH 1 fuse switch disconnector enclosure,...

 

NH fuse enclosure GST 4115-400

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 04611501

busbar system 400 A, with transparent cover

 

busbar enclosure - Industrial Quality -, equipped with 1 x NH 1 fuse switch disconnector enclosure,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist