NH-Reiterlasttrennergehäuse GST 5045-250 Plus (04754501) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

NH fuse enclosure

GST 5045-250 Plus

Productnumber: 04754501 | Dimensions: 640 x 440 x 179 mm

NH bus-mounting fuse empty enclosure for switchgear with additional connection space - Industrial Quality -, 4 x NH 00 fuse switch disconnector enclosure, Rated current 125 A, Clamp connection 1.5 - 70 mm², Output on top, on 5-pole busbar, N terminal 4 - 35 mm², PE terminal 4 - 35 mm², 4 x enclosure connectors (GGV)

on busbar system 250 A, with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
UL Type Rating 3R

Dimensions

Width 640 mm
Length 440 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (35 KB)
Circuit diagram jpg (584 KB)

Certificate

UKCA Declaration EN pdf (166 KB)
CE Declaration DE/EN/FR pdf (136 KB)
CE Declaration DE/EN/PL pdf (138 KB)

Accessories

Terminal screws KSR NH 00

  • Dimensions : 130 x 75 x 16 mm
  • Productnumber: 07675001

M8, Set=3 pieces

 

set of connection screws for NH-fuse-switch-disconnectors and NH-fuse-bases for connecting ring...

 

Tender text

Similar products

new NH fuse enclosure - GST 5045-400 Plus

NH fuse enclosure GST 5045-400 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04754584

on busbar system 400 A, with transparent cover

 

NH bus-mounting fuse empty enclosure for switchgear with additional connection space - Industrial...

 

new NH fuse enclosure - GST 5045-630 Plus

NH fuse enclosure GST 5045-630 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04754586

on busbar system 630 A, with transparent cover

 

NH bus-mounting fuse empty enclosure for switchgear with additional connection space - Industrial...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist