Sammelschienenverbinder GSV 56 (07505601) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Busbar connector

GSV 56

Productnumber: 07505601 | Dimensions: 100 x 55 x 40 mm

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for copper rails of 12 x 5 mm - 30 x 10 mm

Set = 5 pieces

Dimensions

Width 100 mm
Length 55 mm
Height 40 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (121 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist