Bulkhead, Grey, for separating housing combinations
Bulkhead partition
GSW 4
Productnumber: 07110401 | Dimensions: 367 x 91 x 2 mm
Bulkhead partition
Productnumber: 07110401 | Dimensions: 367 x 91 x 2 mm
Bulkhead, Grey, for separating housing combinations
Width | 367 mm |
---|---|
Length | 91 mm |
Height | 2 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.