Automatengehäuse GTA 228-KT-t (01622801) Empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Distribution board

GTA 228-KT-t

Productnumber: 01622801 | Dimensions: 320 x 320 x 179 mm

Module enclosure - Industrial Quality -, 2-row, PE/N terminal, with each 2 clamping points 16 mm², 10 clamping points 6 mm², masking and labelling strips, 3 x enclosure connectors (GGV)

with transparent hinged door

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP65
vented no
Number of rows 2
Number of modules 28
Number of modules per row 14
UL Type Rating 3R

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Inner height 157 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Sealable yes
Cover screw torque 2.5 Nm
Flange variant yes
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (421 KB)
Dimensional drawing pdf (237 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (345 KB)
Dimensional drawing dwg (728 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dxf (607 KB)

Certificate

CE Declaration DE/EN/FR pdf (221 KB)
UKCA Declaration EN pdf (50 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Tender text

Similar products

Distribution board GTA 228-t

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 01522801

with transparent cover

 

Module enclosure - Industrial Quality -, 2-row, PE/N terminal, with each 2 clamping points 16 mm²,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist