Leergehäuse GTi 4-t (01000401) Empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

GTi 4-t

Productnumber: 01000401 | Dimensions: 320 x 640 x 179 mm

Empty Enclosure - Industrial Quality -, 4 x enclosure connectors (GGV)

with transparent cover

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
UL Type Rating 3R

Colours

Base unit colour grey

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm
Inner height 157 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (315 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (572 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Accessories

Weather protection cover GFW 30

  • Dimensions : 325 x 231 x 73 mm
  • Productnumber: 07335001

320mm, Incl. milled flange GFL

 

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

 

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure GTi 4-g

  • Dimensions : 320 x 640 x 179 mm
  • Productnumber: 01040401

with grey cover

 

Empty Enclosure - Industrial Quality -, 4 x enclosure connectors (GGV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist