NH fuse enclosure - Industrial Quality-, 1 x NH 00 fuse switch disconnecter, Shell connection 1.5 - 50 mm², PE/N terminal 2 x 50 mm², assembled on mounting plate, 3 x enclosure connectors (GGV)
with transparent cover
NH fuse enclosure
Productnumber: 02610101 | Dimensions: 220 x 320 x 179 mm
NH fuse enclosure - Industrial Quality-, 1 x NH 00 fuse switch disconnecter, Shell connection 1.5 - 50 mm², PE/N terminal 2 x 50 mm², assembled on mounting plate, 3 x enclosure connectors (GGV)
with transparent cover
Rated operating voltage AC | 690 V |
---|---|
Rated operating voltage DC | 440 V |
Rated insulation voltage AC | 690 V |
Rated insulation voltage DC | 1000 V |
Protection class | II |
Type of protection | IP65 |
Rated current | 160 A |
UL Type Rating | 3R |
Width | 220 mm |
---|---|
Length | 320 mm |
Height | 179 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Impact strength | IK08 |
---|---|
Cover screw torque | 2.5 Nm |
Stackable | yes |
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
Base unit material | Polycarbonate |
---|---|
Cover material | Polycarbonate |
Sealing material | Polyurethane |
Cover screw material | Polyamide, glass-fibre reinforced |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.