Steckdosengehäuse GTV 490 (01049001) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Socket enclosure

GTV 490

Productnumber: 01049001 | Dimensions: 320 x 220 x 179 mm

Socket housing - Industrial Quality - with standard rail, sockets pre-wired, 3 x enclosure connectors (GGV)

Built-in devices

SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 2

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP44

Dimensions

Width 320 mm
Length 220 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (11 MB)
Dimensional drawing pdf (1 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (2 MB)

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Flange set GFS 11-m

  • Productnumber: 07251101

Flange kit consisting of flanges GFL 211, 221, 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Tender text

Similar products

Socket enclosure GTV 491

  • Dimensions : 320 x 220 x 179 mm
  • Productnumber: 01049101

 

Socket housing - Industrial Quality - with standard rail, sockets pre-wired, 3 x enclosure...

 

Socket enclosure GTV 492

  • Dimensions : 320 x 220 x 179 mm
  • Productnumber: 01049201

 

Socket housing - Industrial Quality - with standard rail, sockets pre-wired, 3 x enclosure...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist