Zählergehäuse GTZ 4-K (02041001) Empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Meter housing

GTZ 4-K

Productnumber: 02041001 | Dimensions: 320 x 640 x 179 mm

Meter housing - Industrial Quality -, standard version sealable, with meter base plate and fastening screws, for mechanical electricity meters (induction meters), for electronic domestic supply meter with BKE-A adapter, 4 x enclosure connectors (GGV)

with transparent cover and additional hinged window

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP65
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (315 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (572 KB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Accessories

Flange set GFS 14-m

  • Productnumber: 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist