Universal-Montagehalter GUM (07490001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Universal mounting support

GUM

Productnumber: 07490001 | Dimensions: 240 x 200 x 20 mm

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates

Universal mounting support for mounting plates, Set = 4 pcs.

Dimensions

Width 240 mm
Length 200 mm
Height 20 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Universal mounting support GNU 235

  • Dimensions : 35 x 160 x 7,5 mm
  • Productnumber: 07423501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support GNU 335

  • Dimensions : 35 x 260 x 7,5 mm
  • Productnumber: 07433501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support GNU 435

  • Dimensions : 380 x 35 x 50 mm
  • Productnumber: 07443501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support GNU 635

  • Dimensions : 580 x 35 x 30 mm
  • Productnumber: 07463501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist