Sammelschienenhalter GUS 5 (07500501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Busbar support

GUS 5

Productnumber: 07500501 | Dimensions: 14 x 264 x 61 mm

1 x busbar terminal, universal, 5-pole for rails 12 x 10 mm - 30 x 10 mm, with screws

Busbar cross-section of GTi program:, 250A = L1...L3, 12 x 10 mm, PE/N: 12 x 10 mm, 400A = L1...L3, 20 x 10 mm, N: 20 x 10 mm, 630A = L1...L3, 30 x 10 mm, N: 25 x 10 mm, PE/N: 12 x 10 mm

Dimensions

Width 14 mm
Length 264 mm
Height 61 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist