Gewindeboden GWB (97911001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Thread bottom

GWB

Productnumber: 97911001 | Dimensions: 70,7 x 70,7 x 23,5 mm

Threaded base M5

with M5 threaded bushing to take a ceiling hook, converts every U71 junction box to a ceiling socket

Dimensions

Width 70.7 mm
Length 70.7 mm
Height 23.5 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (49 KB)
Dimensional drawing dxf (288 KB)
Dimensional drawing dwg (76 KB)
Dimensional drawing jpg (671 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist