Zugentlastung GZE 4 (07300401) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Strain relief

GZE 4

Productnumber: 07300401 | Dimensions: 384 x 70 x 30 mm

Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm

Side of enclosure 440 mm, for 1 x 75 mm cable

Dimensions

Width 384 mm
Length 70 mm
Height 30 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

Tender text

Similar products

Strain relief GZE 3

  • Dimensions : 263 x 70 x 25 mm
  • Productnumber: 07300301

Side of enclosure 320 mm, for 1 x 75 mm cable

 

Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm

 

Strain relief GZS 75

  • Dimensions : 170 x 120 x 10 mm
  • Productnumber: 07307501

Auxiliary clamp for GKZ 3 and GKZ 4

 

Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist