Meter plate, Insulating material, with attachment set, with fixing screws for meter
Meter plate 260 x 380 x 2 mm
Meter plate
Productnumber: 07130001 | Dimensions: 263 x 378 x 3 mm
Meter plate, Insulating material, with attachment set, with fixing screws for meter
Meter plate 260 x 380 x 2 mm
Width | 263 mm |
---|---|
Length | 378 mm |
Height | 3 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.