Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm
Auxiliary clamp for GKZ 3 and GKZ 4
Strain relief
Productnumber: 07307501 | Dimensions: 170 x 120 x 10 mm
Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm
Auxiliary clamp for GKZ 3 and GKZ 4
Width | 170 mm |
---|---|
Length | 120 mm |
Height | 10 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.