Hauptleitungsabzweigklemme HA 25-43 (69143301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Main cable junction terminal

HA 25-43

Productnumber: 69143301 | Dimensions: 50 x 50 x 100 mm

Main line T-piece terminal with 4 clamping points 1.5-25 mm² per pole

4-pole - finger proof

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 4
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 4
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screws
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 16 mm²

Dimensions

Width 50 mm
Length 50 mm
Height 100 mm

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 2.5 Nm
Connection 2: Tightening torque 2.5 Nm

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Tender text

Similar products

Main cable junction terminal HA 25-53

  • Dimensions : 128 x 60 x 50 mm
  • Productnumber: 69153301

5-pole - finger proof

 

Main line T-piece terminal with 4 clamping points 1.5-25 mm² per pole

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist