Hauptleitungsabzweigklemme HA 35-52 (69252201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.12.2024

Main cable junction terminal

HA 35-52

Productnumber: 69252201 | Dimensions: 192 x 58 x 58 mm

Main line T-piece terminal with connection cross-section 1 x 35 mm² per pole and 2 x 25 mm² outputs per pole

5-pole - 35/25 mm²

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 5
Connection 1: Connection type Screws
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 25 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 35 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 35 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 25 mm²

Dimensions

Width 192 mm
Length 58 mm
Height 58 mm

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 3.5 Nm
Connection 2: Tightening torque 3.5 Nm

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (49 KB)

Tender text

Similar products

This article is archived!

Main cable junction terminal HA 35-42

  • Dimensions : 157 x 50 x 58 mm
  • Productnumber: 69242201

4-pole - 35/25 mm²

 

Main line T-piece terminal with connection cross-section 1 x 35 mm² per pole and 2 x 25 mm² outputs...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist