Flachdose HW 035 (92003501) Cavity wall sockets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flat box

HW 035

Productnumber: 92003501 | Dimensions: 68 x 68 x 35 mm

Cavity wall flat box, flame resistant, special box with small installation depth (35 mm), for thin walls with plate thicknesses from 1 to 20 mm, with patented combibridge, device screw spacing 60 mm

Drilled hole Ø 68 mm, 35 mm deep

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Dimensions

Width 68 mm
Length 68 mm
Height 35 mm
Inner height 33 mm

Material characteristics

Halogen free no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality no

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (113 KB)
Dimensional drawing dxf (903 KB)
Dimensional drawing dwg (192 KB)
Dimensional drawing jpg (729 KB)

Certificate

VDE Certificate DE/EN pdf (380 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (220 KB)

Accessories

This article is archived!

HW hole cutter HW LFR-35

  • Productnumber: 92513501

Diameter 35 mm Ø

 

Hole cutter with spring for ejection of PCB, drilling depth up to 30 mm

 

This article is archived!

Installation screw ES-10

  • Dimensions : 5,5 x 13 x 5,5 mm
  • Productnumber: 97910501

3.1 x 10 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-18

  • Dimensions : 5,5 x 21 x 5,5 mm
  • Productnumber: 97910601

3.1 x 18 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-25

  • Dimensions : 5,5 x 28 x 5,5 mm
  • Productnumber: 97910701

3.1 x 25 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist