Geräte-Verbindungsdose HW 065 (92006501) Cavity wall sockets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Branch socket

HW 065

Productnumber: 92006501 | Dimensions: 68 x 68 x 65 mm

Cavity wall channel junction box, flame resistant, with enlarged connection space, universal socket for plate thicknesses from 1 to 40 mm, with moulded, patented combi jumpers and punching tool, device screw spacing 60 mm

drilled hole Ø 68 mm, 65 mm deep, with coated, patented combi bridges

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Dimensions

Width 68 mm
Length 68 mm
Height 65 mm
Inner height 63 mm

Material characteristics

Halogen free no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality no

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (108 KB)
Dimensional drawing dxf (954 KB)
Dimensional drawing dwg (188 KB)
Dimensional drawing jpg (831 KB)

Certificate

VDE Certificate DE/EN pdf (390 KB)
CE Declaration DE/EN/FR pdf (220 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

This article is archived!

Installation screw ES-10

  • Dimensions : 5,5 x 13 x 5,5 mm
  • Productnumber: 97910501

3.1 x 10 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-18

  • Dimensions : 5,5 x 21 x 5,5 mm
  • Productnumber: 97910601

3.1 x 18 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-25

  • Dimensions : 5,5 x 28 x 5,5 mm
  • Productnumber: 97910701

3.1 x 25 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

Tender text

Similar products

Branch socket HW 065 WD

  • Dimensions : 68 x 68 x 65 mm
  • Productnumber: 92036501

with closed membrane entries, drilled hole Ø 68 mm, 65 mm deep

 

Cavity wall channel junction box, flame resistant, with enlarged connection space, universal socket...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist