Cavity wall connection socket, flame resistant,for plate thicknesses from 7 to 35 mm, for terminals up to 4 mm², including white sealing cap
Drilled hole Ø 120 mm, 65 mm deep
Junction Box
Productnumber: 92512001 | Dimensions: 120 x 120 x 65 mm
Cavity wall connection socket, flame resistant,for plate thicknesses from 7 to 35 mm, for terminals up to 4 mm², including white sealing cap
Drilled hole Ø 120 mm, 65 mm deep
Rated insulation voltage AC | 400 V |
---|---|
Type of protection | IP30 |
UL Type Rating | not specified |
Width | 120 mm |
---|---|
Length | 120 mm |
Height | 65 mm |
Halogen free | no |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | no |
max. relative humidity 25°C | - % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
Base unit material | Polypropylene |
---|---|
Cover material | Polypropylene |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.