Verschlussdeckel HW VD-60 (92510101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

sealing plate

HW VD-60

Productnumber: 92510101 | Dimensions: 90 x 90 x 2 mm

Sealing plate for junction boxes, polystyrene, flame resistant, white

for type HW 035 / HW 050 / HW 065, screw spacing 60 mm

Dimensions

Width 90 mm
Length 90 mm
Height 2 mm
Diameter 90 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (220 KB)

Tender text

Similar products

sealing plate HW VD-67

  • Dimensions : 90 x 90 x 2 mm
  • Productnumber: 92510001

for type HW 070, screw spacing 67 mm

 

Sealing plate for junction boxes, polystyrene, flame resistant, white

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist