Abzweigkasten HWK 3 (92800301) Junction boxes: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction box

HWK 3

Productnumber: 92800301 | Dimensions: 235 x 205 x 72 mm

Cavity wall terminal boxes, flame resistant, for plate thicknesses from 7 to 35 mm, including white sealing cap

235 x 205 x 72 mm, with drilling template for 68 mm drilled holes

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Dimensions

Width 235 mm
Length 205 mm
Height 72 mm

Material characteristics

Halogen free no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality no

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (220 KB)
VDE Certificate DE/EN pdf (372 KB)

Tender text

Similar products

Junction box HWK 1

  • Dimensions : 105 x 105 x 53 mm
  • Productnumber: 92800101

107 x 107 x 53 mm, with drilling template for 35 mm drilled holes

 

Cavity wall terminal boxes, flame resistant, for plate thicknesses from 7 to 35 mm, including white...

 

Junction box HWK 2

  • Dimensions : 165 x 165 x 72 mm
  • Productnumber: 92800201

165 x 165 x 72 mm, with drilling template for 68 mm drilled holes

 

Cavity wall terminal boxes, flame resistant, for plate thicknesses from 7 to 35 mm, including white...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist