Stanzeinsatz IBT STE-LST/23 (97882301) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.12.2024

Punch set

IBT STE-LST/23

Productnumber: 97882301 | Dimensions: 25 x 25 x 15 mm

Punch sets for LST hole punch

Dimensions

Width 25 mm
Length 25 mm
Height 15 mm
Diameter 23 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist